??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 40
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.050.00.00000...1 - Gasdruckfeder, kleine Abmessung
Bill of material
NC.050.00.00100.038.1
Order number
Company
MSP
Type
NC.050.00
Max. Stroke
mm
Flanges
Compression Rate
Initial Force (150 bar)
daN
Initial Intermediate Forces (150 bar)
daN
Dynamic stroke
mm
Inserisci valore per HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
25 mm
Total length
mm
Safety stroke
2 mm
Cylinder length
mm
Ø ROD
12 mm
VMAX
1.6 m/s
weight
kg
Vol
l
Full pressure
20 bar
Gewinde für Ladeadapter
M6
Filling adapter
06 CG 2-Q
Produkt Bezeichnung
MINI
Series
AF
VTEMP
Anteprime
3D
Dimensione
2D
Download modelli CAD