??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 9
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.040.00.04000...1 - Gasdruckfeder, mittlere Größe
Bill of material
NC.040.00.04000.063.1
Order number
Company
MSP
Type
NC.040.00.04000
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (140 bar)
3960 daN
Initial Intermediate Forces (140 bar)
3960 daN
Dynamic stroke
mm
값 입력 HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
95 mm
Total length
mm
Safety stroke
3 mm
Cylinder length
mm
Ø ROD
60 mm
VMAX
1.6 m/s
weight
kg
Vol
l
Full pressure
140 bar
Gewinde für Ladeadapter
G1/8"
Filling adapter
18 CG 1-Q
Produkt Bezeichnung
HEAVY DUTY
Series
CM
VTEMP
미리보기
3D
치수도
2D
CAD모델 다운로드