??
Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.040.00.01500...1 - Gasdruckfeder, mittlere Größe
Bill of material
NC.040.00.01500.063.1
Order number
Company
MSP
Type
NC.040.00.01500
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
1530 daN
Initial Intermediate Forces (150 bar)
1530 daN
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
63 mm
Total length
mm
Safety stroke
3 mm
Cylinder length
mm
Ø ROD
36 mm
VMAX
1.6 m/s
weight
kg
Vol
l
Full pressure
150 bar
Gewinde für Ladeadapter
G1/8"
Filling adapter
18 CG 1-Q
Produkt Bezeichnung
HEAVY DUTY
Series
CM
VTEMP
Previews
3D
Dimenze
2D
Stáhnout CAD model