??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.040.00.00300 - Gasdruckfeder, mittlere Größe
Bill of material
NC.040.00.00300.038
Order number
Company
MSP
Type
NC.040.00.00300
Max. Stroke
mm
Flanges
Connection systems
Connector
Compression Rate
Initial Force (150 bar)
300 daN
Initial Intermediate Forces (150 bar)
300 daN
Dynamic stroke
mm
输入参数值: HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
32 mm
Total length
mm
Safety stroke
3 mm
Cylinder length
mm
Ø ROD
16 mm
VMAX
1.6 m/s
weight
kg
Vol
l
Full pressure
150 bar
Gewinde für Ladeadapter
M6
Filling adapter
06 CG 2-Q
Produkt Bezeichnung
HEAVY DUTY
Series
CM
VTEMP
预览
3D
尺寸标注
2D
下载CAD模型