??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.030.00.04700...1 - Gasdruckfeder, kompakt
Bill of material
NC.030.00.04700.025.1
Order number
Company
MSP
Type
NC.030.00.04700
Item number
Max. Stroke
mm
Flange
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
4675 daN
Initial Intermediate Forces (150 bar)
4675 daN
Stroke
mm
输入参数值: HUB
Stroke
mm
cm
inch
ft
Body diameter
75 mm
Length
mm
Safety stroke
3 mm
Length
mm
Ø ROD
50 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Full pressure
150 bar
Gewinde für Ladeadapter
G1/8"
Adapter befüll Anschluss
18 CG 1-Q
Produkt Bezeichnung
POWER COMPACT STROKE
Series
CS
VTEMP
预览
3D
尺寸标注
2D
下载CAD模型