??
Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.020.00.01500 - Gasdruckfeder, niedrigbauend, Boden verstärkt
Bill of material
NC.020.00.01500.038
Order number
Company
MSP
Type
NC.020.00.01500
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
1530 daN
Initial Intermediate Forces (150 bar)
1530 daN
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
63 mm
Total length
mm
Safety stroke
2 mm
Cylinder length
mm
Ø ROD
36 mm
VMAX
1.6 m/s
weight
kg
Vol
l
Full pressure
150 bar
Gewinde für Ladeadapter
G1/8"
Filling adapter
18 CG 1-Q
Produkt Bezeichnung
LOW PROFILE
Series
CTN
VTEMP
プレビュー
3D
情報
2D
ダウンロード(CADデータ)