??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.016.00.04000...1 - Gasdruckfeder, niedrigbauend, System NK
Bill of material
NC.016.00.04000.050.1
Order number
Type
NC.016.00.04000
Company
MSP
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
3960 daN
Initial Intermediate Forces (150 bar)
3960 daN
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
95 mm
Total length
mm
Safety stroke
3 mm
Cylinder length
mm
Ø ROD
60 mm
VMAX
1.6 m/s
weight
kg
Vol
l
Full pressure
140 bar
Gewinde für Ladeadapter
G1/8"
Filling adapter
18 CG 1-Q
Produkt Bezeichnung
LOW PROFILE
Series
CK
VTEMP
Previews
3D
尺寸
2D
下載CAD模型