??
Catalog navigation
CAD模型選擇
可提供的產品: 10
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.010.00.03000 - Gasdruckfeder, niedrigbauend
Bill of material
NC.010.00.03000.063
Order number
Company
MSP
Type
NC.010.00.03000
Max. Stroke
mm
Flanges
Connection systems
Connector
Compression Rate
Initial Force (150 bar)
2945 daN
Initial Intermediate Forces (150 bar)
2945 daN
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
75 mm
Total length
mm
Safety stroke
2 mm
Cylinder length
mm
Ø ROD
50 mm
VMAX
1.6 m/s
weight
kg
Vol
l
Full pressure
150 bar
Gewinde für Ladeadapter
M6
Filling adapter
06 CG 2-Q
Produkt Bezeichnung
LOW PROFILE
Series
CT
VTEMP
Previews
3D
尺寸
2D
下載CAD模型