??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø80
Bill of material
MOVET+4061408018543
Type
Order No.
Level of detail
Angle
Description
M12x100
Minimum installation height machine-bottom
19 mm
Usable thread lenght
100 mm
Ø-Base
80 mm
Regulation key
14 mm
Ø-Thread
M12
H-Height base
11.5 mm
H-Total height
119 mm
Machine foot load
20000 N
Download link
Download link
预览
3D
2D
下载CAD模型