??
Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Motovario
Description
SWL - Single worm gearmotor and reducer with torque limiter
Bill of material
SWL 050 T 5 160x14 - - -
Size
Ratio
Input PAM flange
Output hole shaft (d)
mm
Double input shaft
Output flange
Output flange dimension (d)
-
Output flange position
Torque arm
Pos. torque arm
Cover
Motor/Inverter Motor
Motor size
Sign
Cooling
-
Motor execution
-
Supply
Speed Range
Rpm
Power Group
Manual Adjustment Control
Expansion modules
Break type
Brake power supply
-
Brake rectifier
Accessories
Terminal box cover
-
Fan cover
-
Pos. terminal box
AC
- mm
A1
- mm
B
mm
BB
mm
B1
mm
BM
mm
BM1
- mm
C
- mm
D
mm
D1
mm
DG
mm
DM
mm
DM1
- mm
E
- mm
EA
- mm
EB
- mm
EC
- mm
F
- mm
FF
mm
F1
- mm
G
mm
G1
- mm
G3
mm
GG
mm
H
mm
H1
mm
H2
- mm
I
mm
KE
mm
K0
- mm
K1
- mm
L
- mm
LB
- mm
LM
mm
L1
- mm
M
mm
N
mm
N1
mm
O1
- mm
P
mm
PM
mm
PM1
- mm
R
mm
R1
- mm
S
mm
S1
- mm
TT1
mm
TM
mm
T1
mm
T2
mm
TM1
- mm
TT
mm
W
45° mm
Previews
3D
Dimenze
2D
Stáhnout CAD model