??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
Motovario
Description
NMRL - Single worm gearmotor and reducer with torque limiter
Bill of material
NMRL 063 - 7.5 200x19
Size
Ratio
Input PAM flange
Output hole shaft (d)
Double input shaft
Output flange gear unit 2
Output flange dimension (d)
-
Output flange position gear unit 2
Torque arm
Pos. torque arm
Cover gear unit 2
Motor/Inverter Motor
Motor size
Sign
Cooling
-
Motor execution
-
Supply
Speed Range
Rpm
Power Group
Manual Adjustment Control
Expansion modules
Break type
Brake power supply
-
Brake rectifier
Accessories
Terminal box cover
-
Fan cover
-
Pos. terminal box
A
mm
AC
- mm
B
mm
B1
mm
BB
mm
BM
mm
BM1
- mm
D
D1
mm
DG
mm
DM
mm
DM1
- mm
E
- mm
F
mm
FF
- mm
GG
mm
G2
mm
G3
mm
H
mm
I
mm
K
mm
KE
mm
L
mm
LB
- mm
LL
- mm
LM
mm
M
N
N1
mm
O
mm
P
PM1
- mm
Q
mm
R
mm
SS
mm
TM
mm
TM1
- mm
TT
mm
T1
mm
T3
mm
V
mm
W
45° mm
미리보기
3D
치수도
2D
CAD모델 다운로드