您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
PB 103 F C 50 200x19 - 50 B5
Motovario
Gear motors and gear units
Helical bevel geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/ortogonale/pb_asmtab.prj},{NB=PB103FC80 B5500000000NO----(---------------)},{TYPE=PB},{GR=103},{VERS=F},{VERSALBE=C},{PAM=80 B5},{ACU1=50},{TFU=0},{PFU=0},{AL=0},{PAL=0},{BR=0},{PBR=0},{CP=0},{VERSX='F','F-Piedi','S','S-Flangiata','U','U-Universale'},{GR1=103},{TFUX=0,'NO',1,'FA',2,'FB',3,'FC'},{PBRX=1,'1',4,'4',5,'5',6,'6',7,'7',8,'8'},{USC=95.000},{TIP=NO},{GRA=-},{SIGLA=-},{ALI=-},{GIRI=-},{POTE=-},{CTRL=-},{MODU=-},{RAF=-},{BIS=-},{DISP=-},{ENCO=-},{TF=-},{AF=-},{RF=-},{ACC=-},{SER=-},{CVE=-},{MOR=-},{PPATH=pb_asmtpl.prj},{C1=50},{G=213.5},{G1=210},{I=25},{M=165},{N=205},{O=18},{PRA=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Motovario
Description
PB - Helical bevel gear reducer cast iron series with input coupling
Bill of material
PB 103 F C 50 200x19 - 50 B5
Size
103
103
Gear box version
F-With Feet
S-With Flange
U-Universal
F-With Feet
S-With Flange
U-Universal
Output shaft version
C-Hollow
D-Solid D
S-Solid S
P-Double
L-Shrink Disk L
M-Shrink Disk M
C-Hollow
D-Solid D
S-Solid S
P-Double
L-Shrink Disk L
M-Shrink Disk M
Input PAM flange
80 B5
90 B5
100-112 B5
132 B5
160 B5
56C NEMA
140TC NEMA
180TC NEMA
210TC NEMA
250TC NEMA
80 B5
90 B5
100-112 B5
132 B5
160 B5
56C NEMA
140TC NEMA
180TC NEMA
210TC NEMA
250TC NEMA
Output shaft (d*l)
50
2in
50
2in
Output flange
-
-
Output flange dimension (d)
-
Output flange position
-
-
Low speed shaft accessory (d)
No
Single Ø50
Double Ø50
No
Single Ø50
Double Ø50
Low speed shaft accessory position
-
-
Torque arm
-
-
Torque arm position
-
-
Protection cover position
-
-
Motor/Inverter Motor
No
TS, TH - Three phase
TBS, TBH - Self Braking Three Phase
TP-Three Phase Premium Efficiency
TBP-Self Braking Three Phase Premium Efficiency
DV-TS, DV-TH - Inverter with three-phase motor T
DV-TBS, DV-TBH - Inverter with three-phase brake motor TB
TP-SL-Three-Phase Premium Efficiency Self Power
TBP-SL-Three-Phase Self-Braking Premium Efficiency Self Power
No
TS, TH - Three phase
TBS, TBH - Self Braking Three Phase
TP-Three Phase Premium Efficiency
TBP-Self Braking Three Phase Premium Efficiency
DV-TS, DV-TH - Inverter with three-phase motor T
DV-TBS, DV-TBH - Inverter with three-phase brake motor TB
TP-SL-Three-Phase Premium Efficiency Self Power
TBP-SL-Three-Phase Self-Braking Premium Efficiency Self Power
Motor size
-
-
Sign
-
-
Motor execution
B5
Supply
-
-
Speed Range
-
-
Rpm
Power Group
-
-
Manual Adjustment Control
-
-
Expansion modules
-
-
Cooling
-
-
Rear shaft (d*l)
-
-
Devices
-
-
Encoder
-
-
Break type
-
-
Brake power supply
-
-
Brake rectifier
-
-
Accessories
-
-
Forced ventilation
-
-
Fan cover
-
-
Terminal box cover
-
Terminal box cover position
-
-
A
70
70
mm
B
-
mm
BB
-
mm
BB1
14
14
mm
BM
6
6
mm
BM1
-
mm
C
40
40
mm
C1
50
50
mm
D
-
mm
D1
50
50
mm
DM
19
19
mm
DM1
-
mm
E
150
150
mm
EE
-
mm
E1
160
160
mm
F
283
283
mm
F1
-
mm
FF
-
mm
FF1
-
mm
G
213.5
213.5
mm
G1
210
210
mm
H
180
180
mm
H1
-
mm
I
25
25
mm
K
112
112
mm
K1
-
mm
LL
-
mm
M
165
165
mm
N
205
205
mm
O
18
18
mm
PM
200
200
mm
PM1
-
mm
S
18
18
mm
TT
-
mm
TT1
53.8
53.8
mm
TM
21.8
21.8
mm
TM1
-
mm
U
25
25
mm
V
50
50
mm
X
-
mm
Y
-
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型