??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Montech
Description
TB40 - Conveyor
Bill of material
TB40-300/AN=right/TR=right/L=1000/SF=fix, H=14mm/FS=white (not antistatic)/B=268/GB=sendzimir galvanised/BK=0.5 - 33.5 m/min | N1= 10.0 m/min | N2= 20.0 m/min | N3= 30.0/AS=24 V/BT=Without/BE=with diverter roller ø 60/BA=with drive roller ø 78/BELT=H-6EHDT/MON=with/OPM=Conveying mode
Drive version
TB40 integrated drive
Motor position (port side)
Chassis width
mm
Sliding plate material
Lateral guide
Color lateral guide
Conveyor width
mm
Enter value for B
Conveyor width
mm
cm
inch
ft
Band connection (drive motor)
Total length (Conveyors longer than 6000 on request)
mm
Enter value for L
Total length (Conveyors longer than 6000 on request)
mm
cm
inch
ft
Cable set
Conveying speed variable (Analog set point 0 – 10V)
0.5 - 33.5 m/min
Conveying speeds fix N1-N3 (bit pattern)
m/min
Conveying speed fix N1
m/min
Conveying speed fix N2
m/min
Conveying speed fix N3
m/min
Load (type of transportable load)
Max. Load on tape
kg
Max. Load per meter length of tape (selective load)
kg
Belt price category
Belt type
Available cleats
Number of cleats
Cleat width
mm
Cleat spacing
0.0 mm
Assembly
with
Operating mode possible
End section
Belt length
2057.000 mm
Belt width
257 mm
Max. perm. Tensile load during delivery operation (evenly distributed on tape)
80 kg
Max. perm. Load in the accumulation mode (evenly distributed on tape)
0 kg
Weight
15.2 kg
Motor voltage
24 V
INFOLINK
https://www.montech.com/
Previews
3D
Размер
2D
Сваляне на CAD модели