??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Misumi
Description
MOBP-GA - Motor Mounting Plates for Conveyor
Bill of material
MOBP-GA60-146
Part Number
Type
MOBP
No.
GA
Motor-size
Width
146 mm
Height
129 mm
Thickness
3.2 mm
Previews
3D
2D
Descarga de modelos CAD