??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Misumi
Description
IDP, IDPS - Idler Pins
Bill of material
IDP6201S-14-35
Part No.
Type Selection
Material of Idler Pin
1045 Carbon Steel
Material of Hexagon Socket Head Cap Screw
4137 Alloy Steel
Material of Nut / Plain Washer
1018 Steel Equivalent
Material of Spring Washer
SWRH57
Surface Treatment
Black Oxide
Bearing No.
Type Selection
A Selection
mm
B Selection 5mm Increment
mm
Enter value for BS
B Selection 5mm Increment
mm
cm
inch
ft
Applicable Bearings
b
mm
L Pin Body Size
mm
F Pin Body Size
mm
V Pin Body Size
mm
D Pin Body Size
mm
d Pin Body Size
mm
M Bolts/Washers Size
K Bolts/Washers Size
mm
H Bolts/Washers Size
mm
T Bolts/Washers Size
mm
t Bolts/Washers Size
mm
t1
mm
h Bolts/Washers Size
mm
Max. Allowable Load
N (kgf)
Previews
3D
Dimensión
2D
Descarga de modelos CAD