??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
LHBLTDSG, LHBLTDSW - Flat Belts - With Meandering Prevention Crosspiece - For Inclined Transfer
Bill of material
LHBLTDSG50-0.5
Part Number
TYPE
Color
Belt Width W 10mm Increment
mm
Enter value for BW
Belt Width W 10mm Increment
mm
cm
inch
ft
Circum. Length 0.01m Increment
m
Thickness
1.4 mm
Min. Pulley Dia.
25 mm
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
C Inter-shaft Distance
208.53 mm
Note
-
Previews
3D
Размер
2D
Сваляне на CAD модели