??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 35
HELP_VARIABLE
Company
Misumi
Description
TTPA__-AT10150, TTPA__-AT10200, TTPA__-AT10250, TTPB__-AT10150, TTPB__-AT10200, TTPB__-AT10250, TTPK__-AT10150, TTPK__-AT10200, TTPK__-AT10250, TTPN__-AT10150, TTPN__-AT10200, TTPN__-AT10250, TTPS__-AT10150, TTPS__-AT10200, TTPS__-AT10250 - Timing Pulleys AT10 Type
Bill of material
TTPA30-AT10150-A-H12
Part No.
Material of Pulley
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
15 mm
A
16.5 mm
W
22.5 mm
L
mm
Pulley Shape
Shaft Bore Specification
d 1mm Increment
mm
Enter value for DD
d 1mm Increment
mm
cm
inch
ft
Z 1mm Increment
mm
J 0.1mm Increment
mm
Q 1mm Increment
mm
R 1mm Increment
mm
S 0.1mm Increment
mm
T 0.1mm Increment
mm
P.D.
mm
O.D.
mm
D
mm
F
mm
E
mm
l
8 mm
Accessories
-
Side Tapped Hole
M Selection
QSC 0.5mm Increment
mm
QFC 0.5mm Increment
mm
QTC 0.5mm Increment
mm
Side Through Hole
K 0.5mm Increment
mm
KSC 0.5mm Increment
mm
KFC 0.5mm Increment
mm
KTC 0.5mm Increment
mm
Side Counterbored
ZM Selection
d1 ZM
0.0 mm
d2 ZM
0.0 mm
h
0.0 mm
ZSC 0.5mm Increment
mm
ZFC 0.5mm Increment
mm
ZTC 0.5mm Increment
mm
Set Screw Angle
Flange not Attached
Flange Attached on One Side Only
Flange Cut
FC 0.5 mm Increment
mm
Retaining Ring Groove
SRG 0.5mm Increment
mm
d2
0.0 mm
m
0.00 mm
n
0.00 mm
Tapped Hole Dimension
TPC Selection
Boss Cut
BC 0.5mm Increment
mm
Set Screw Length
SLH
mm
Taper for Bearing Holder
BTC
mm
TL 0.5mm Increment
mm
Hub Lengthening
BN 0.5mm Increment
mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD