??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 42
HELP_VARIABLE
Company
Misumi
Description
MTPLA__XL050, MTPL__XL050 - Keyless Timing Pulleys XL Type
Bill of material
MTPLA40XL050-E-10
Part No.
Material of Pulley
Surface Treatment of Pulley
Clear Anodizing
Surface Treatment
Material of Bushing
S45C
Surface Treatment of Bushing
-
No. of Teeth
Type Nominal Width
XL050
Belt Width
12.7 mm
A
14 mm
W
19 mm
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
N*m
D
mm
(L)
mm
Flange not Attached
Flange Cut
FC 0.5 mm Increment
mm
Flange Attached on One Side Only
Previews
3D
Wymiar
2D
Pobierz modele CAD