??
Catalog navigation
Seleção de modelos em CAD
Available products: 48
HELP_VARIABLE
Company
Misumi
Description
ATP__MXL013, ATP__MXL019, ATP__MXL025, ATP__MXL037, ATP__MXL050, BTP__MXL013, BTP__MXL019, BTP__MXL025, BTP__MXL037, BTP__MXL050, KTP__MXL013, KTP__MXL019, KTP__MXL025, KTP__MXL037, KTP__MXL050, NTP__MXL013, NTP__MXL019, NTP__MXL025, NTP__MXL037, NTP__MXL050, MTP__MXL025, MTP__MXL037, MTPB__MXL025, MTPB__MXL037, MTPP__MXL025, MTPP__MXL037, STP__MXL013, STP__MXL019, STP__MXL025, STP__MXL037, STP__MXL050, KATP__MXL013, KATP__MXL019, KATP__MXL025, KATP__MXL037, KATP__MXL050, KKTP__MXL013, KKTP__MXL019, KKTP__MXL025, KKTP__MXL037, KKTP__MXL050 - Timing Pulleys MXL Type
Bill of material
ATP37MXL013-A-H5
Part Number
Material of Pulley
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
3.2mm (1/8inch)
Pulley Shape
Shaft Bore Specification
d 1mm Increment
mm
Z 1mm Increment
mm
J 0.1mm Increment
mm
Q 1mm Increment
mm
R 1mm Increment
mm
S 0.1mm Increment
mm
T 0.1mm Increment
mm
A
4.5 mm
W
8.5 mm
L
0.0 mm
P.D.
mm
O.D.
mm
D
0 mm
F
mm
E
mm
Set Screw Angle
Side Tapped Hole
M Selection
QSC 0.5mm Increment
mm
QFC 0.5mm Increment
mm
QTC 0.5mm Increment
mm
Side Through Hole
K 0.5mm Increment
mm
KSC 0.5mm Increment
mm
KFC 0.5mm Increment
mm
KTC 0.5mm Increment
mm
Side Counterbored
ZM Selection
d1 ZM
0.0 mm
d2 ZM
0.0 mm
h
0.0 mm
ZSC 0.5mm Increment
mm
ZFC 0.5mm Increment
mm
ZTC 0.5mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Flange Cut
FC 0.5mm Increment
mm
Retaining Ring Groove
SRG 0.5mm Increment
mm
d2
0.0 mm
m
0.00 mm
n
0.00 mm
Taper for Bearing Holder
BTC
mm
TL 0.5mm Increment
mm
L BTC
0.0 mm
D BTC
0.0 mm
Tapped Hole Dimension
TPC Selection
Boss Cut
BC 0.5mm Increment
mm
Set Screw Length
SLH
mm
Hub Lengthening
BN 0.5mm Increment
mm
Accessory Set Screw
-
Previews
3D
Dimensão
2D
Baixar modelos em CAD