??
Catalog navigation
Селекция на CAD модел
Налични продукти: 48
HELP_VARIABLE
Company
Misumi
Description
HPLA__L050, HPLA__L075, HPLA__L100, HPLA__L150, HPLK__L050, HPLK__L075, HPLK__L100, HPLK__L150, HPLN__L050, HPLN__L075, HPLN__L100, HPLN__L150, HPLT__L050, HPLT__L075, HPLT__L100, HPLT__L150, HPLM__L050, HPLM__L075, HPLM__L100, HPLM__L150, HPLP__L050, HPLP__L075, HPLP__L100, HPLP__L150 - Keyless Timing Pulleys L Type - Mechanical Lock Standard Type Incorporated
Bill of material
HPLA37L050-E-15
Part No.
Material of Pulley
Material of Flange
Material of Mecha Lock
1045 Carbon Steel
Surface Treatment of Pulley
Surface Treatment of Flange
Surface Treatment of Mecha Lock
-
Hardness of Pulley
-
Hardness of Flange
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
12.7 mm
A
14 mm
W
19 mm
Y
0.0 mm
Pulley Shape
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
D1
mm
(L)
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Previews
3D
Размер
2D
Сваляне на CAD модели