??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 21
HELP_VARIABLE
Company
Misumi
Description
GBPA__GT2040, GBPA__GT2060, GBPA__GT2090, GBPB__GT2040, GBPB__GT2060, GBPB__GT2090, GBPK__GT2040, GBPK__GT2060, GBPK__GT2090, GBPN__GT2040, GBPN__GT2060, GBPN__GT2090 - Backlash-Less Pulley 2GT Type
Bill of material
GBPA26GT2040-A-H5
Part Number
Surface Treatment
Number of Teeth
Type Nominal Width
Belt Width
4 mm
A
5.0 mm
W
8.3 mm
L
16.0 mm
Pulley Shape
Shaft Bore Specifications
Shaft Hole Spec. d (1mm Increment)
mm
Z 1mm Increment
mm
J 0.1mm Increment
mm
Q 1mm Increment
mm
R 1mm Increment
mm
S 0.1mm Increment
mm
T 0.1mm Increment
mm
P.D.
mm
O.D.
mm
D
mm
F
mm
E
mm
Set Screw Angle
Side Tapped Hole
M Selection
QSC 0.5mm Increment
mm
QFC 0.5mm Increment
mm
QTC 0.5mm Increment
mm
Side Through Hole
K 0.5mm Increment
mm
KSC 0.5mm Increment
mm
KFC 0.5mm Increment
mm
KTC 0.5mm Increment
mm
Side Counterbored
ZM Selection
ZSC 0.5mm Increment
mm
ZFC 0.5mm Increment
mm
ZTC 0.5mm Increment
mm
Boss Cut
BC 0.5mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Flange Cut
FC 0.5mm Increment
mm
Previews
3D
2D
CAD modeli indir