??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Misumi
Description
C-AHTF_S8M, C-AHTFW_S8M - Economy Idlers S8M Type
Bill of material
C-AHTF22S8M150
Part Number
Type Selection
No. of Teeth
Applicable belt
Shaft Dia. d
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
A
17 mm
W
22 mm
S
mm
Dh
0.000 mm
No. Bearing Dimension
BN
D Bearing Dimension
mm
B Bearing Dimension
mm
Previews
3D
Размер
2D
Сваляне на CAD модели