??
Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Misumi
Description
AHTF__T5100, AHTF__T5150, KHTF__T5100, KHTF__T5150, NHTF__T5100, NHTF__T5150, SHTF__T5100, SHTF__T5150 - Timing Idlers, Flanged - T5 (Center Bearing)
Bill of material
AHTF22T5100-10
Part Number
Material
Surface Treatment
No. of Teeth
Applicable belt
Shaft Dia. d
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
A
11 mm
W
16 mm
S
mm
No. Bearing Dimension
D Bearing Dimension
mm
B Bearing Dimension
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Previews
3D
Dimenze
2D
Stáhnout CAD model