??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Misumi
Description
AATF__XL025, AATF__XL031, AATF__XL037, AATF__XL050, AKTF__XL025, AKTF__XL031, AKTF__XL037, AKTF__XL050, ANTF__XL025, ANTF__XL031, ANTF__XL037, ANTF__XL050, SATF__XL025, SATF__XL031, SATF__XL037, SATF__XL050 - Timing Idlers, Flanged - XL (Center Bearing)
Bill of material
AATF22XL025-8
Part Number
Material
Surface Treatment
No. of Teeth
Applicable belt
Shaft Dia. d
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
A
7.5 mm
W
12.5 mm
S
mm
No. Bearing Dimension
D Bearing Dimension
mm
B Bearing Dimension
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Previews
3D
Boyut
2D
CAD modeli indir