??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Misumi
Description
MMJN, MMJP - Couplings - Jaw Set Screw Type - Standard Hole
Bill of material
MMJP55-15-15
Part No.
Type Selection
Material of Hub
Aluminum Die Casting
Material of Spacer
Polyurethane (Blue)
Surface Treatment of Hub
Electroless Nickel Plating
Accessories
Set Screw
D
mm
d1 Selection
mm
LDC Shaft Hole Dia.
LDC 1mm Increment
mm
d2 Selection
mm
RDC Shaft Hole Dia.
RDC 1mm Increment
mm
D1
mm
d3
mm
L
mm
l
mm
F
mm
M Set Screw
Set Screw Tightening Torque
N*m
Separating Tap Diameter
LK Key Groove Machining
RK Key Groove Machining
KLH Key Groove Width Change
KRH Key Groove Width Change
Previews
3D
Boyut
2D
CAD modeli indir