??
Catalog navigation
Селекция на CAD модел
Налични продукти: 15
HELP_VARIABLE
Company
Misumi
Description
TBCF - Metal Fittings for Timing Belts - Press Prevention Hole Position Specified Type
Bill of material
TBCF-S5M100-4H-N3-L7-P14.5
Part No.
Material
A6N01 -T5
Surface Treatment
Clear Anodizing
Type of Belt
Belt Nominal Width
No. of Holes
Hole Specifications Selection
Nominal Diameter Selection
mm
Enter value for ND
Nominal Diameter Selection
mm
cm
inch
ft
L 1 mm Increment
mm
Enter value for L
L 1 mm Increment
mm
cm
inch
ft
P 0.5 mm Increment
mm
Enter value for P
P 0.5 mm Increment
mm
cm
inch
ft
W
mm
A
mm
B
mm
T1
mm
h
mm
d
mm
A Dimension cut
AC 1mm Increment
mm
B Dimension cut
BC 1mm Increment
mm
Previews
3D
Размер
2D
Сваляне на CAD модели