??
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Misumi
Description
HTBN__S8M - High TorqueTiming Belts S8M (Pitch 8mm)
Bill of material
HTBN376S8M-250
Part No.
Material of Back Rubber
Chloroprene Rubber
Material of Tooth Rubber
Chloroprene Rubber
Material of Core Wire
Glass Fiber Cord
Material of Base Cloth
Nylon Cloth
Operating Temperature (deg Celsius)
-30~90
Belt No.
376S8M
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
376 mm
Pitch
8 mm
Ra
5.2 mm
Lr
5.2 mm
H
5.3 mm
h
3.05 mm
i
2.25 mm
PLD
0.686 mm
Rotary Speed of Small Pulley
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
92.00 mm
Note
-
Previews
3D
2D
Сваляне на CAD модели