??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Misumi
Description
GBN__2GT - High Torque Timing Belts 2GT
Bill of material
GBN662GT-40
Part Number
Belt No.
662GT
Belt Nominal Width
mm
No. of Teeth
Pitch
2 mm
R1
0.15 mm
R2
1 mm
R3
0.555 mm
b
0.4 mm
H
1.38 mm
h
0.75 mm
i
0.63 mm
PLD
0.254 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
Note
-
Previews
3D
Dimensión
2D
Descarga de modelos CAD