??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Misumi
Description
C-TBN__MXL - Economy Type Timing Belts MXL Type
Bill of material
C-TBN40MXL025
Part Number
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
81.28 mm
Pitch
2.032 mm
2th (deg)
40
Lr
1.14 mm
h
0.51 mm
H
1.11 mm
Rr
0.13 mm
Ra
0.13 mm
Rotary Speed of Small Pulley
1 rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
26.42 mm
Note
-
Previews
3D
Dimensión
2D
Descarga de modelos CAD