??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
C-NLZHF - Economy Knobs - Embossed type
Bill of material
C-NLZHF6
Part Number
C-NLZHF6
M
6
D
25 mm
D1
16 mm
H
16 mm
h
10 mm
Lf
12 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model