??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
STRS, STRZ, STRW, STRZW - Anchor Stays - Ribbed Type
Bill of material
STRS8
Part No.
Type Selection
Material
1045 Steel
Surface Treatment
No.
H
mm
L
mm
C
mm
T1
mm
T2
mm
T3
mm
T4
5 mm
W1
mm
W2
mm
D Hole Dia.
mm
Applicable Screw (D)
B
mm
F1
mm
F2
mm
G Slotted Hole
mm
Applicable Screw (G)
d
mm
P
0 mm
l
mm
Y
mm
E
mm
Previews
3D
Размер
2D
Сваляне на CAD модели