??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
CMPR, CMPRS, CMPG, CMPGS - Vibration Insulating Caster
Bill of material
CMPR100-S
Part No.
Type Selection
Type Selection of Main Body
Material of Main Body
304 Stainless Steel
Surface Treatment of Main Body
Barrel Grinding
D
mm
Material of Wheel
Antistatic Urethane
Volume Resistivity of Wheel
10^8~10^9 ohm*cm
Bearing of Swivel Part
Available
Bearing of Wheel Part
Available
H
mm
H1 Stroke (max)
mm
H2 Stroke (min)
mm
A
100 mm
C
58 mm
F
82 mm
G
40 mm
d
8.8 mm
M (Coarse)
0
l
0 mm
b
0 mm
E1
mm
E2
mm
r1
mm
r2
mm
Y1
mm
Y2
mm
K1
mm
K2
mm
B
mm
t
2.5 mm
Standard Load
300 N
Mass
g
Previews
3D
Dimenze
2D
Stáhnout CAD model