??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PFSUPHF, PFSUTPHF - Wheel - Conveyor Assembly - Wide Pitch Type / Wide Pitch Antistatic Type (Specify Quantity Of Wheels)
Bill of material
PFSUPHF-5
Part No.
Material of Edge
Low Carbon Steel
Surface Treatment of Edge
Chrome Specified Hot Dip Galvanizing
Material of Wheel
Polypropylene
Material of Shaft
1018 Carbon Steel
Surface Treatment of Shafts
Trivalent Chromate Plating
Type Selection
N Wheel Qty.
A
40.1 mm
H
31.6 mm
E
4 mm
P
50 mm
D
36 mm
l2
25 mm
Mass
1.18 kg/m
Withstand Load (Per Wheel)
10 kg
Applicable Connecting Parts
JBS50_A
Previews
3D
Dimension
2D
Download CAD models