??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
GPCHS4036-AW, GPCHS4036-ABS, GPCHS4036-BW, GPCHS4036-BBS, GPCHS4050-CW, GPCHS4050-CBS - Roller Track (Normal Type) - Width 40mm - Fixed Length
Bill of material
GPCHS4036-AW-1500
Part Number
Frame Size
Wheel Shape
Color of Wheel
L Nominal Length
1500
A
40
H
35
E
8
P
D
l1
Wheel (Qty.)
Previews
3D
2D
Сваляне на CAD модели