??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
MAJTB - Monitor Arms for Aluminum Frame 2 Directions Swing
Bill of material
MAJTB
Part No.
MAJTB
Material of Main Body
Low Carbon Steel
Surface Treatment of Main Body
Baking Finish
Material of Fixing Plate for Aluminum Plate
Low Carbon Steel
Surface Treatment of Fixing Plate for Aluminum Plate
Baking Finish
Type Selection
MAJTB
Applicable Aluminum Frame Series (Slot Pitch)
HFS6 (30mm Pitch), HFS8 (40mm Pitch)
Movable Range Right and Left (degree)
180
Movable Range Up and Down (degree)
180
Movable Range Revolving (degree)
360
Withstand Load
5.5 kg
Weight
1.8 kg
Set of Applicable Bolts and Nuts
Previews
3D
Dimensão
2D
Baixar modelos em CAD