??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SL-PACK-HNTTSN8,SH-PACK-HNTTSN8,SHD-PACK-HNTTSN8 - Precision Cleaning Nuts for Aluminum Extrusions - Pre-Assembly Fitting Spring Nuts, Stainless Plate Type
Bill of material
SL-PACK-HNTTSN8-4
Part Number
SL-PACK-HNTTSN8-4
Cleaning Options
No.
8
M
A
9.8 mm
B
17 mm
E
6.0 mm
T
9.0 mm
L
17 mm
Previews
3D
2D
Pobierz modele CAD