??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
SL-PACK-HNTASN8,SH-PACK-HNTASN8,SHD-PACK-HNTASN8 - Precision Cleaning Post-Assembly Stopper Nuts For Aluminum Extrusions
Bill of material
SL-PACK-HNTASN8-4
Part Number
SL-PACK-HNTASN8-4
Cleaning Options
No.
8
M
A
9.8 mm
B
14.5 mm
E
4.5 mm
T
6.5 mm
L
20 mm
Previews
3D
2D
Descarga de modelos CAD