??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
ACALMG, ACBLMG - Curved Panels
Bill of material
ACALMG5-A200-B200-L200-R140
Part No.
ACALMG5-A200-B200-L200-R140
Material
Acrylic
Color
Ambient Operation Temperature
-30~80 deg
T
5 mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
R
140 mm
S
137.5 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model