??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
KGNFS8-4545 - 8-45 Series (Slot Width 10mm) 45,45mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Fixed Length
Bill of material
KGNFS8-4545-4000
Part Number
KGNFS8-4545-4000
Type and Frame
KGNFS8-4545
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
3.16 kg/m
Sectional Area
1171 mm2
Cross Sectional Moment of Inertia - lx
23.64x10^4 mm4
Cross Sectional Moment of Inertia - ly
23.64x10^4 mm4
Previews
3D
Wymiar
2D
Pobierz modele CAD