??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTDW8-45 - Brackets HFS8-45 Thick Brackets 2 Slots 8 Holes
Bill of material
HBLTDW8-45
Part No.
HBLTDW8-45
Type Selection
HBLTDW8-45
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
287 g
Applicable Bolt
CBM8-20
No. of Bolts
8
Applicable T-Nut
HNTT8-8
No. of T-Nuts
8
Allowable Load
4410 N
Previews
3D
Dimensão
2D
Baixar modelos em CAD