??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
HBLSS8-45 - Brackets HFS8-45 - Thick Brackets
Bill of material
HBLSS8-45
Part No.
HBLSS8-45
Type Selection
HBLSS8-45
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
Set of Applicable Bolt and Nut
Mass
52 g
Applicable Bolt
CBM8-25
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of Nuts
2
Allowable Load
1666 N
Previews
3D
Размер
2D
Сваляне на CAD модели