??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
CHBLTD6 - Brackets with Clear Coating Single Line Groove Type
Bill of material
CHBLTD6
Part No.
CHBLTD6
Type Selection
CHBLTD6
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Coating (Anodize + Clear Coating Film)
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
111 g
Applicable Bolt
CBM6-15
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1960 N
Previews
3D
2D
Pobierz modele CAD