??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTCUL8, SHPTCUL8,HPTUL8, HPTWUL8 - Sheet Metal Brackets - For HFS8 Series - Corner Type
Bill of material
HPTCUL8
Part No.
HPTCUL8
No.
8
Material
Surface Treatment
Trivalent Chromate
Number of Extrusion Connection Holes
Mass
360 g
T
3.2 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM8-15
No. of Bolts
4
Applicable Nut
HNTT8-8
No. of Nuts
4
Previews
3D
Dimension
2D
Download CAD models