??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTH8 - Brackets HFS8 Eccentric Brackets
Bill of material
HBLTH8
Part No.
HBLTH8
Type Selection
HBLTH8
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodizing
Features
Eccentric Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
68 g
Applicable Bolt
CBM8-20
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
2
Allowable Load
2058 N
Previews
3D
2D
Baixar modelos em CAD