??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
HBL135TS8 - Brackets HFS8 Angular Brackets 135 Degrees Angle
Bill of material
HBL135TS8
Part No.
HBL135TS8
Type Selection
HBL135TS8
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
Mass
103 g
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Counterboring of 135 degree Bracket
Applicable Bolt
CBM8-20
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
2
Allowable Load
2058 N
Previews
3D
Размер
2D
Сваляне на CAD модели