??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBL135TD8 - Brackets HFS8 Angular Brackets 135 Degrees Angle 2 Slots
Bill of material
HBL135TD8
Part No.
HBL135TD8
Type Selection
HBL135TD8
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Mass
240 g
Set of Applicable Bolt and Nut
Counterboring of 135 degree Bracket
Applicable Bolt
CBM8-20
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of T-Nuts
4
Allowable Load
2940 N
Previews
3D
Dimension
2D
Download CAD models