??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLBCB6, SHBLBCB6 - Corner Blind Brackets HFS6 30mm square Three-Way Type
Bill of material
HBLBCB6
Part No.
Material
Surface Treatment
Mass
71 g
Applicable Bolt - T-Nut
Set Screw M6x8 (Attached)
No. of Bolts
4
Allowable Load
1000 N
Previews
3D
2D
Stáhnout CAD model