??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
KHFS6-3030-1000 - HFS6 Series Aluminum Extrusions 30,60 mm Square -1 Slot-
Bill of material
KHFS6-3030-1000
Part No.
KHFS6-3030-1000
Type and Frame Selection
KHFS6-3030
Material
A6N01SS-T5 Aluminum Alloy or 6005A-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Length
1000 mm
L Tolerance
+/- 0.5 mm
Sectional Area
333 mm2
Geometrical Moment of Inertia lx
2.83x10^4 mm4
Geometrical Moment of Inertia ly
2.83x10^4 mm4
Previews
3D
Boyut
2D
CAD modeli indir