??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
HPTSS6, SHPTSS6, HPTSSL6, SHPTSSL6, HPTSD6, SHPTSD6 - Sheet Metal Brackets - For HFS6 Series - Square Type
Bill of material
HPTSS6
Part No.
HPTSS6
No.
6
Material
Surface Treatment
Trivalent Chromate
Shape Type
Number of Extrusion Connection Holes
Mass
32 g
T
3.2 mm
Fixing Bolt & Nut Set
Applicable Bolt
CBM6-10
No. of Bolts
2
Applicable Nut
HNTT6-6
No. of Nuts
2
Previews
3D
Размер
2D
Сваляне на CAD модели