??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
HBLDSW6 - Triangle Brackets without Tab HFS6 30mm Square
Bill of material
HBLDSW6
Part No.
HBLDSW6
Type Selection
HBLDSW6
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
Mass
100 g
Applicable Frames Series
HFS6
Set of Applicable Bolt and Nut
Applicable Bolts
CBM6-12
No. of Bolts
4
Applicable Nuts
HNTT6-6
No. of Nuts
4
Allowable Load
1764 N
Previews
3D
Wymiar
2D
Pobierz modele CAD